IESNA:LM-63-2002
[TEST]P954551
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55745
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6107 6670.1 7282.7 7933.4 8496.5 8968.3 9326 9535.3 9569.5 9466.8
9360.2 9352.6 9417.3 9558.1 9889.1 10714.8 12765.7 15843.9 18587.3 20695.3
22316.2 23845.8 25227 26524.5 27395.8 26140.2 21159.5 14801.3 10235.4 6883.2
2903.2 920.8 437.6 190.2 60.9 0 0
6107 6681.5 7328.4 7956.2 8523.1 8995 9375.5 9584.7 9615.2 9523.9
9405.9 9402.1 9451.6 9596.1 9934.8 10581.6 12347.1 15349.3 18408.5 20592.5
22278.1 23975.1 25272.6 26543.5 27483.3 26672.9 22061.2 15752.6 10726.2 7138.1
3089.6 1000.7 509.9 224.5 79.9 0 0
6107 6673.9 7301.7 7906.7 8447 8896 9242.3 9459.2 9482 9402.1
9314.6 9299.4 9352.6 9497.2 9820.6 10425.6 11860.1 14565.4 17609.4 19976.1
21726.4 23568 25314.5 26916.4 28271 28659.1 25554.2 19884.8 13416.3 8713.4
4033.3 1590.5 894.2 494.6 228.3 76.1 0
6107 6628.3 7210.4 7788.8 8275.8 8690.6 9021.6 9192.8 9249.9 9215.6
9151 9143.4 9189 9257.5 9447.8 9832.1 10486.5 11993.3 14565.4 17518.1
20143.5 22582.5 25071 27414.8 29656 31406.3 32589.6 32684.7 30637.7 24306.2
13659.9 4889.4 1963.4 1050.2 483.2 110.3 0
6107 6552.2 7065.8 7594.7 8055.1 8447 8759.1 8968.3 9063.4 9086.3
9082.5 9105.3 9170 9230.9 9352.6 9630.4 10117.4 10851.8 12225.4 14546.4
17579 20817 24074.1 27464.3 30261 32901.6 35492.8 38388.4 40644.7 38985.8
30843.1 16989.2 6685.3 2990.7 1263.3 129.4 0
6107 6510.3 6963.1 7419.7 7838.2 8222.5 8534.6 8778.1 8911.2 9006.4
9074.9 9185.2 9352.6 9485.8 9611.4 9809.2 10231.6 10908.9 11943.8 13210.9
15079.1 17525.7 20311 23301.7 26387.5 29808.2 33628.4 38114.4 44293.7 47965.5
43882.8 32985.3 17940.5 6400 1590.5 91.3 0
6107 6487.5 6932.7 7393.1 7800.2 8184.5 8515.5 8755.2 8899.8 8991.2
9086.3 9196.6 9356.4 9497.2 9645.6 9866.3 10277.2 10943.1 11985.7 13328.8
15121 17518.1 20238.7 23168.5 26315.2 29773.9 33677.8 38399.8 44286.1 47744.8
43285.4 32353.7 17852.9 6529.3 1571.5 102.7 0
6107 6411.4 6776.7 7176.2 7560.5 7933.4 8268.2 8549.8 8751.4 8907.4
9071.1 9268.9 9485.8 9668.4 9847.3 10102.2 10513.1 11148.6 12092.2 13378.3
15014.4 17015.8 19416.8 22183 25310.7 28830.3 32673.3 36824.5 41923.2 45819.5
40492.5 25287.9 11472 3903.9 928.4 79.9 0
6107 6361.9 6635.9 6951.7 7294.1 7640.4 7982.8 8283.4 8557.4 8797.1
9048.2 9287.9 9516.2 9717.9 9946.2 10277.2 10752.9 11487.2 12590.7 14097.4
16091.2 18469.3 21228 24241.5 27308.3 30534.9 33849 37368.7 40869.2 42048.8
37361 25040.5 10771.9 3230.4 1301.3 361.5 0
6107 6274.4 6472.3 6700.6 6985.9 7297.9 7602.3 7918.2 8207.3 8500.3
8797.1 9067.3 9295.6 9539.1 9797.8 10106 10585.4 11354 12541.2 14272.5
16525 19123.8 21905.2 24724.7 27532.8 30352.3 33255.5 36036.9 37304 34887.8
27471.9 13781.6 3721.3 1411.6 768.6 213.1 0
6107 6183.1 6282 6441.8 6654.9 6887 7164.8 7434.9 7727.9 8001.9
8321.5 8629.7 8934.1 9253.7 9584.7 9980.4 10524.6 11369.3 12640.1 14538.8
17031.1 19987.5 22841.3 25299.3 27426.3 29439.1 31075.2 31463.3 29484.7 24089.3
15029.6 5494.4 1103.4 338.6 118 41.9 0
6107 6137.4 6179.3 6301 6476.1 6670.1 6902.2 7141.9 7400.7 7678.4
7975.2 8279.6 8614.5 8956.9 9337.4 9794 10391.4 11270.3 12503.1 14192.6
16456.5 19081.9 21490.5 22989.7 23678.4 23803.9 23294.1 21680.7 18724.3 14356.2
8450.8 2876.6 654.5 186.4 53.3 22.8 0
6107 6076.5 6080.3 6145 6263 6407.6 6582.6 6769 6955.5 7130.5
7324.6 7503.4 7712.7 7914.3 8135 8401.4 8793.3 9409.7 10383.8 11803
13625.6 15474.8 16749.5 16928.3 15908.6 14013.7 11304.6 7937.2 4524.1 2069.9
886.6 334.8 125.6 49.5 22.8 3.8 0
6107 5970 5890.1 5844.4 5806.4 5737.9 5619.9 5433.5 5186.2 4893.2
4558.4 4204.5 3850.6 3534.8 3291.3 3112.5 2983.1 2933.6 3188.6 3778.3
4432.8 4969.3 4938.9 4071.3 2853.7 1902.5 1316.5 917 612.6 380.5
239.7 152.2 76.1 30.4 7.6 0 0
6107 5871.1 5688.4 5460.1 5132.9 4725.8 4246.4 3709.8 3139.1 2579.8
2172.6 1959.6 1913.9 1932.9 1997.6 2054.7 2100.3 2104.2 2054.7 1952
1837.8 1723.7 1601.9 1468.7 1293.7 1076.8 840.9 605 452.8 331
213.1 125.6 49.5 19 7.6 0 0
6107 5783.6 5456.3 5018.8 4417.6 3759.3 3070.6 2461.8 2111.8 1993.8
1932.9 1879.7 1837.8 1795.9 1773.1 1757.9 1738.9 1697 1605.7 1472.5
1339.4 1206.2 1076.8 928.4 780 650.7 555.5 471.8 372.9 254.9
129.4 64.7 30.4 11.4 0 0 0
6107 5696 5235.6 4535.5 3759.3 2971.7 2351.5 2115.6 2047.1 1990
1932.9 1875.9 1818.8 1761.7 1678 1582.9 1472.5 1343.2 1202.4 1065.4
936 821.9 730.6 658.3 589.8 525.1 456.6 361.5 247.3 167.4
110.3 60.9 26.6 11.4 0 0 0
6107 5642.8 5015 4196.9 3276.1 2499.9 2184.1 2119.4 2058.5 1993.8
1940.5 1875.9 1807.4 1723.7 1617.1 1483.9 1339.4 1191 1035 882.8
757.2 677.3 620.2 566.9 509.9 452.8 388.1 308.2 243.5 194.1
140.8 91.3 30.4 3.8 0 0 0
6107 5566.7 4801.9 3831.6 2880.4 2317.2 2191.7 2130.8 2069.9 2005.2
1948.1 1887.3 1815 1716 1582.9 1442.1 1270.9 1099.6 913.2 780
692.5 639.2 597.4 551.7 502.3 441.4 365.3 300.6 251.1 197.9
144.6 91.3 26.6 0 0 0 0
6107 5559.1 4733.4 3690.8 2728.2 2294.4 2214.5 2149.8 2085.1 2024.2
1963.4 1894.9 1822.6 1716 1586.7 1415.5 1221.4 1027.3 867.5 745.8
669.7 620.2 574.6 525.1 468 395.7 315.8 262.5 213.1 163.6
110.3 60.9 15.2 0 0 0 0
6107 5559.1 4683.9 3614.7 2663.5 2294.4 2229.7 2165 2092.7 2024.2
1963.4 1898.7 1826.4 1731.3 1609.5 1442.1 1236.6 1031.1 856.1 726.8
650.7 605 559.3 506.1 441.4 350.1 270.2 224.5 182.6 137
87.5 34.2 3.8 0 0 0 0
6107 5578.1 4706.8 3626.1 2663.5 2294.4 2229.7 2165 2096.5 2031.9
1967.2 1902.5 1834 1742.7 1620.9 1434.5 1229 1015.9 840.9 715.3
646.8 601.2 551.7 502.3 433.8 327.2 254.9 213.1 167.4 121.8
76.1 26.6 0 0 0 0 0
